SKBT 28/14

SEMIPONT® 1

VRRM 1400 V
ID 28 A

Part Number: 07191130
Net unit weight: 0.075 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 111,75 €
  • 18+ 30,73 €
  • 90+ 26,54 €
more Prices
Prices excl. Tax and Shipping
111.7455 EUR