SKD 110/16

SEMIPONT® 4

VRRM 1600 V
ID 110 A

Part Number: 07913200
Net unit weight: 0.239 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 251,60 €
  • 8+ 83,87 €
  • 40+ 53,92 €
more Prices
Prices excl. Tax and Shipping
251.5965 EUR