SKD 110/18

SEMIPONT® 4

VRRM 1800 V
ID 110 A

Part Number: 07913210
Net unit weight: 0.239 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 229,24 €
  • 8+ 76,41 €
  • 40+ 49,12 €
more Prices
Prices excl. Tax and Shipping
229.24125 EUR