SKD 115/12

SEMIPONT® 5

VRRM 1200 V
ID 110 A

Part Number: 07908580
Net unit weight: 0.075 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 159,15 €
  • 8+ 41,38 €
  • 48+ 31,83 €
more Prices
Prices excl. Tax and Shipping
159.15175 EUR