SKD 115/18

SEMIPONT® 5

VRRM 1800 V
ID 110 A

Part Number: 07908600
Net unit weight: 0.075 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 170,27 €
  • 8+ 44,27 €
  • 48+ 34,05 €
more Prices
Prices excl. Tax and Shipping
170.273 EUR