SKD 145/18

SEMIPONT® 5

VRRM 1800 V
ID 140 A

Part Number: 07908630
Net unit weight: 0.075 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 181,30 €
  • 8+ 47,14 €
  • 48+ 36,26 €
more Prices
Prices excl. Tax and Shipping
181.302 EUR