SKD 160/08

SEMIPONT® 4

VRRM 800 V
ID 160 A

Part Number: 07913230
Net unit weight: 0.239 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 205,38 €
  • 8+ 68,46 €
  • 40+ 44,01 €
more Prices
Prices excl. Tax and Shipping
205.37925 EUR