SKD 160/12

SEMIPONT® 4

VRRM 1200 V
ID 160 A

Part Number: 07913240
Net unit weight: 0.239 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 235,18 €
  • 8+ 78,39 €
  • 40+ 50,40 €
more Prices
Prices excl. Tax and Shipping
235.176 EUR