SKD 62/04

SEMIPONT® 3

VRRM 400 V
ID 60 A

Part Number: 07913040
Net unit weight: 0.135 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 96,00 €
  • 8+ 29,71 €
  • 40+ 22,86 €
more Prices
Prices excl. Tax and Shipping
96.0015 EUR