SKD 82/12

SEMIPONT® 3

VRRM 1200 V
ID 80 A

Part Number: 07913120
Net unit weight: 0.135 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 127,10 €
  • 8+ 39,34 €
  • 40+ 30,26 €
more Prices
Prices excl. Tax and Shipping
127.1 EUR