SKD 82/18

SEMIPONT® 3

VRRM 1800 V
ID 80 A

Part Number: 07913150
Net unit weight: 0.135 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 135,37 €
  • 8+ 41,90 €
  • 40+ 32,24 €
more Prices
Prices excl. Tax and Shipping
135.37175 EUR