SKDH 115/16

SEMIPONT® 5

VRRM 1600 V
ID 110 A

Part Number: 07908770
Net unit weight: 0.075 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 191,80 €
  • 8+ 49,87 €
  • 48+ 38,36 €
more Prices
Prices excl. Tax and Shipping
191.798 EUR