SKUT 115/16 V2
SEMIPONT® 5
Three phase antiparallel thyristor module
V
RRM 1600 V
I
RMS 105 A
Part Number: 07918170
Net unit weight: 0.075 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
⬤
Current delivery time approx. 19 weeks
1