SKHI 10/12 R

SEMIDRIVER™

High Power IGBT Driver


VCE 1200 V
IoutPEAK 8 A

Part Number: L5002255
Net unit weight: 0.05 kg
Tariff Number: 85365019
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 82 Packaging Unit(s)
Available alternatives
  • Quantity Price
  • 2+ 117,27 €
  • 8+ 85,60 €
  • 32+ 67,63 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 2
117.27025 EUR