SKHI 10/17 R

SEMIDRIVER™

High Power IGBT Driver


VCE 1700 V
IoutPEAK 8 A

Part Number: L5002256
Net unit weight: 0.05 kg
Tariff Number: 85365019
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 142 Packaging Unit(s)
Available alternatives
  • Quantity Price
  • 2+ 123,06 €
  • 8+ 89,83 €
  • 32+ 70,96 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 2
123.0615 EUR