SKiiP 03AC126V1 M20: item+Std. Lid

MiniSKiiP® 0

Sixpack


VCES 1200 V
ICnom 8 A

Part Number: 25230880-M20
Net unit weight: 0.0215 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 80 piece(s)
  • Quantity Price
  • 1+ 50,56 €
  • 198+ 14,87 €
  • 792+ 13,39 €
more Prices
Prices excl. Tax and Shipping
50.56325 EUR