SKiiP 03AC126V1

MiniSKiiP® 0

Sixpack


VCES 1200 V
ICnom 8 A

Part Number: 25230880
Net unit weight: 0.0215 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 53,92 €
  • 198+ 15,86 €
  • 792+ 14,27 €
more Prices
Prices excl. Tax and Shipping
53.915 EUR