SKiiP 11AC126V10

MiniSKiiP® 1

VCES 1200 V
ICnom 6 A

Part Number: 25230900
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 60,05 €
  • 120+ 22,52 €
  • 480+ 18,77 €
more Prices
Prices excl. Tax and Shipping
60.05475 EUR