SKiiP 26GB12T7V1 M20: item+Std. Lid

MiniSKiiP® 2 Dual

Half-Bridge


VCES 1200 V
IC 200 A

Part Number: 25241216-M20
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 55 piece(s)
  • Quantity Price
  • 1+ 163,95 €
  • 72+ 71,73 €
  • 288+ 51,24 €
more Prices
Prices excl. Tax and Shipping
163.94875 EUR