SK 20 GD 066 ET

SEMITOP® 3

Sixpack Open Emitter


VCES 600 V
IC 20 A

Part Number: 24914970
Net unit weight: 0.029 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 88,41 €
  • 10+ 28,73 €
  • 100+ 22,10 €
more Prices
Prices excl. Tax and Shipping
88.40625 EUR