SK 30 DGDL 066 ET
SEMITOP® 3
3-phase Converter-Inverter-Brake (CIB)
V
CES 600 V
I
C 30 A
Part Number: 24912650
Net unit weight: 0.029 kg
Tariff Number: 85044095
Country of Origin: Italy
Manufacturer: Semikron Danfoss
⬤
Current delivery time approx. 21 weeks
1