SK15DGDL12T7ETE1s
SEMITOP®E1 Solder
3-phase Converter-Inverter-Brake (CIB)
V
CES 1200 V
I
C 15 A
Part Number: 24922940
Net unit weight: 0.022 kg
Tariff Number: 85044095
Country of Origin: Italy
Manufacturer: Semikron Danfoss
⬤
Current delivery time approx. 21 weeks
1