SK25GD12T7ETE1

SEMITOP®E1

Sixpack Open Emitter


VCES 1200 V
IC 25 A

Part Number: 24922250
Net unit weight: 0.022 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 62,27 €
  • 16+ 39,72 €
  • 160+ 31,03 €
more Prices
Prices excl. Tax and Shipping
62.26875 EUR