SKM100GB12V

SEMITRANS® 2

V Series IGBT Module


VCES 1200 V
IC 100 A

Part Number: 22892023
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 102 piece(s)
  • Quantity Price
  • 1+ 87,74 €
  • 16+ 76,77 €
  • 48+ 63,98 €
more Prices
Prices excl. Tax and Shipping
87.74 EUR