SKM195GAL126D

SEMITRANS® 2

Trench IGBT Modules


VCES 1200 V
IC 150 A

Part Number: 22890470
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 22 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 85,04 €
  • 16+ 74,42 €
  • 48+ 62,01 €
more Prices
Prices excl. Tax and Shipping
85.04425 EUR