SKM200GAL126D

SEMITRANS® 3

Trench IGBT Modules


VCES 1200 V
IC 150 A

Part Number: 22890472
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 128,72 €
  • 12+ 112,63 €
  • 48+ 80,45 €
more Prices
Prices excl. Tax and Shipping
128.7195 EUR