SKM200GB126D

SEMITRANS® 3

Trench IGBT Modules


VCES 1200 V
IC 150 A

Part Number: 22890631
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 173,86 €
  • 12+ 152,13 €
  • 48+ 108,66 €
more Prices
Prices excl. Tax and Shipping
173.8605 EUR