SKM200GB176D

SEMITRANS® 3

VCES 1700 V
IC 150 A

Part Number: 22890700
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 172,51 €
  • 12+ 150,94 €
  • 48+ 107,82 €
more Prices
Prices excl. Tax and Shipping
172.5075 EUR