SKM300GA12E4

SEMITRANS® 4

IGBT4 Modules


VCES 1200 V
IC 300 A

Part Number: 22892124
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 14 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 118,91 €
  • 12+ 104,05 €
  • 36+ 74,32 €
more Prices
Prices excl. Tax and Shipping
118.91025 EUR