SKM400GA12E4

SEMITRANS® 4

IGBT4 Modules


VCES 1200 V
IC 400 A

Part Number: 22892104
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 7 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 160,15 €
  • 12+ 140,13 €
  • 36+ 100,09 €
more Prices
Prices excl. Tax and Shipping
160.146 EUR