SKM50GAL12T4

SEMITRANS® 2

Fast IGBT4 Modules


VCES 1200 V
IC 50 A

Part Number: 22892290
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 47,38 €
  • 16+ 41,45 €
  • 48+ 34,54 €
more Prices
Prices excl. Tax and Shipping
47.3755 EUR