SKM50GB12V

SEMITRANS® 2

V Series IGBT Module


VCES 1200 V
IC 50 A

Part Number: 22892003
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 12 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 65,22 €
  • 16+ 57,07 €
  • 48+ 47,56 €
more Prices
Prices excl. Tax and Shipping
65.22075 EUR