SKM600GA12V

SEMITRANS® 4

V Series IGBT Module


VCES 1200 V
IC 600 A

Part Number: 22892113
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 266.75 $
  • 12+ 233.40 $
  • 36+ 166.71 $
more Prices
Prices excl. Tax and Shipping
266.748117 USD