SEMiX252GB126HDs

SEMiX® 2s

Trench IGBT Modules


VCES 1200 V
IC 150 A

Part Number: 27890680
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 6 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 274,34 €
  • 6+ 102,88 €
  • 24+ 85,73 €
more Prices
Prices excl. Tax and Shipping
274.34125 EUR