SEMiX302GAL12E4s

SEMiX® 2s

Trench IGBT Modules


VCES 1200 V
IC 300 A

Part Number: 27890220
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 35 piece(s)
  • Quantity Price
  • 1+ 231,02 €
  • 6+ 86,63 €
  • 24+ 72,19 €
more Prices
Prices excl. Tax and Shipping
231.02475 EUR