SEMiX302GB176HDs

SEMiX® 2s

Trench IGBT Modules


VCES 1700 V
IC 200 A

Part Number: 27890470
Net unit weight: 0.236 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 1 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 369,33 €
  • 6+ 138,50 €
  • 24+ 115,42 €
more Prices
Prices excl. Tax and Shipping
369.328 EUR