SEMiX453GB12E4s

SEMiX® 3s

Trench IGBT Modules


VCES 1200 V
IC 450 A

Part Number: 27890140
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 19 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 500.05 $
  • 6+ 187.25 $
  • 24+ 156.04 $
more Prices
Prices excl. Tax and Shipping
500.050442 USD