SEMiX453GB17E4I50p

SEMiX® 3p shunt

Trench IGBT Modules


1700 V
450 A

Part Number: 27897030
Net unit weight: 0.35 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 661.08 $
  • 6+ 268.56 $
  • 24+ 206.58 $
more Prices
Prices excl. Tax and Shipping
661.081166 USD