SEMiX603GAR066HDs

SEMiX® 3s

Trench IGBT Modules


VCES 600 V
IC 600 A

Part Number: 27891134
Net unit weight: 0.289 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 327.07 $
  • 6+ 122.47 $
  • 24+ 102.06 $
more Prices
Prices excl. Tax and Shipping
327.071591 USD