SEMiX604GB12E4s

SEMiX® 4s

Trench IGBT Modules


VCES 1200 V
IC 600 A

Part Number: 27890150
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 662.64 $
  • 4+ 248.49 $
  • 24+ 207.07 $
more Prices
Prices excl. Tax and Shipping
662.63913 USD