SEMiX854GB176HDs

SEMiX® 4s

Trench IGBT Modules


VCES 1700 V
IC 600 A

Part Number: 27890510
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 3 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 1007.91 $
  • 4+ 377.97 $
  • 24+ 314.98 $
more Prices
Prices excl. Tax and Shipping
1007.913122 USD