SKN 400/30 C/ ESP

Stud Diode

VRRM 3000 V
IFAV 400 A

Part Number: 02172690
Net unit weight: 0.5 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 392.38 $
  • 6+ 140.14 $
  • 30+ 133.12 $
more Prices
Prices excl. Tax and Shipping
392.382792 USD