SKN 5/16

Stud Diode

Standard silicon rectifier diodes


VRRM 1600 V
IFAV 5 A

Part Number: 02641640
Net unit weight: 0.015 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 25,48 €
  • 36+ 9,10 €
  • 180+ 8,65 €
more Prices
Prices excl. Tax and Shipping
25.4815 EUR