SKNa 22/50

Stud Diode

VRRM 5000 V
IFAV 25 A

Part Number: 02632530
Net unit weight: 0.025 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 90,95 €
  • 36+ 32,48 €
  • 180+ 30,86 €
more Prices
Prices excl. Tax and Shipping
90.94825 EUR