SKR 100/16 UNF

Stud Diode

VRRM 1600 V
IFAV 100 A

Part Number: 02635360
Net unit weight: 0.087 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 52,09 €
  • 6+ 18,60 €
  • 30+ 17,67 €
more Prices
Prices excl. Tax and Shipping
52.0905 EUR