SKR 320/08 UNF

Stud Diode

VRRM 800 V
IFAV 320 A

Part Number: 02634741
Net unit weight: 0.44 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 167.81 $
  • 6+ 59.93 $
  • 30+ 56.94 $
more Prices
Prices excl. Tax and Shipping
167.808125 USD