SKR 320/16 UNF

Stud Diode

VRRM 1600 V
IFAV 320 A

Part Number: 02636101
Net unit weight: 0.44 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 197.94 $
  • 6+ 70.69 $
  • 30+ 67.16 $
more Prices
Prices excl. Tax and Shipping
197.939903 USD