SKR 400/18 C/ ESP

Stud Diode

VRRM 1800 V
IFAV 400 A

Part Number: 02633230
Net unit weight: 0.5 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 288,32 €
  • 6+ 102,97 €
  • 30+ 97,82 €
more Prices
Prices excl. Tax and Shipping
288.32225 EUR