SKR 400/36 C/ ESP

Stud Diode

VRRM 3600 V
IFAV 400 A

Part Number: 02616090
Net unit weight: 0.5 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 405,93 €
  • 6+ 144,98 €
  • 30+ 137,73 €
more Prices
Prices excl. Tax and Shipping
405.93075 EUR