SKR 96/12 UNF

Stud Diode

VRRM 1200 V
IFAV 96 A

Part Number: 02638290
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 10 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 27.01 $
  • 36+ 9.65 $
  • 180+ 9.17 $
more Prices
Prices excl. Tax and Shipping
27.007661 USD